x
earth

CUSTOMIZE YOUR EXPERIENCE

The CoreSync PoE Gateway is a low voltage power distribution and network connected module that utilizes PoE (Power Over Ethernet) technology.

Features and Benefits

Feature Description
Cisco UPOE Compliant Device Optimized to deliver low voltage power and reliable communication with lights, sensors and other devices
Input power up to 60W Capable of powering a single LED fixture or multiple lower-wattage fixtures
CoAP Network Communication Easy and secure convergence of IP infrastructure
Rugged and robust interfaces: Category5/6, Molex Micro-Fit Familiar and easy to connect and disconnect; allow daisy-chain capability
Fully integrated to Molex CoreSync Lighting Control System Distribute power and data to lights, sensors and other CoreSync devices locally
UL2108 Safe operation and industry-standard compliance

Ordering Information

Order Number
180993-0001 Gateway Voltage Output Unregulated, Input RJ45 UPOE 802.3xx, Output 25/50W, 42-56V Unregulated, Aux Output 5V, CoreSync 10-Pin Micro-fit Connector, 0-10V Dimming interface, UL CE
180993-3001 Wireless Gateway, Input RJ45 UPOE 802.3xx, Wireless Dimming interface, Wireless sensor interface, UL North America
180993-3002 Wireless Gateway, Input RJ45 UPOE 802.3xx, Wireless Dimming interface, Wireless sensor interface, CE

Specifications

Electric
  • Nominal Power Input 60W
  • UPOE IEEE802.3bt (compatible with POE/POE+)
  • Standby Power Consumption 0.5W
  • Nominal Power Output 50W
  • Light Interface: CV or CC depending on model
  • Class-II electrical device
  • UL2108
Environmental
  • Ambient Temp Range: 0 to 40ºC (32 to 104ºF)
  • Max. Operating Temp: 40°C (104°F)
  • Relative Humidity: 10-80% Non-Condensing
  • Environmental Rating: Indoor
Mechanical
  • Housing Material: Extruded Aluminum
  • Length: 119.65 mm
  • Width: 53:33 mm
  • Depth: 25.52 mm
  • Weight: 100g
Connection Interfaces
  • Catalyst Switch End: RJ45
  • Device End: Micro-Fit connector 10-pin
  • Sensor Interface: CoreSync Bus
  • Actuator Interface: CoreSync Bus

PoE Gateway on the CoreSync Lighting Control Architecture

Daisy Chain Arrangement

Gateway Family and Applications

Dimensions